We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MD2131DB2

MD2131DB2 - MD2131DB2 DEMO BOARD


See demoboard user guide.

Overview


The MD2131DB2 demoboard is to used to generate the ultrasound transmit beamforming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle. The MD2131DB2 circuit uses two depletion-mode MOSFETs in the push-pull mode to drive the center tapped, coupled, RF power inductor. The two depletion-mode MOSFETs are packaged in a single 5x5mm DFN package. The sources of the MOSFETs are directly driven by the MD2131’s two outputs, whose maximum peak sinking current is up to 3.0A. These current source outputs are controlled by the MD2131’s internal angular vector switch matrix and the inphase and quadrature PWM input signals.

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMOBOARD AVAILABILITY.

Documentation


Title
Document Id
MD2131DB2 Demonstration Board User's Guide Download 30db50b4-a910-47c0-b2b0-de884db1a194