We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MD2131DB1

MD2131DB1 - ULTRASOUND BEAMFORMING TRANSMITTER DEMO BOARD


Please download the user guide for more information

Overview


The MD2131DB1 is to used to generate the ultrasound transmit beamforming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle.  The MD2131DB1 circuit uses two depletion-mode MOSFETs in the push-pull mode to drive the center tapped, wide band, ultrasound output transformer. The two depletion-mode MOSFETs are packaged in a single 5x5mm DFN package. The sources of the MOSFETs are directly driven by the MD2131’s two outputs, whose maximum peak sinking current is up to 3.0A. These current source outputs are controlled by the MD2131’s internal angular vector switch matrix and the in-phase and quadrature PWM input signals.

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMO BOARD AVAILABILITY.

Documentation


Title
Document Id
MD2131DB1 Demonstration Board User's Guide Download 13e75a7e-7bc8-4e7f-8067-f88e691f9052