We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP9800DM-TS1

MCP9800 TEMPERATURE SENSOR DEMO BOARD


  • MCP9800 Temperature Sensor
  • Temperature display with 7-Segment LED
  • PC interface with USB
  • Graphical User Interface for temperature datalog and sensor configuration

Overview


The MCP9800 Temperature Sensor Demo Board demonstrates the sensor’s features. Users can connect the demo board to a PC with USB interface and evaluate the sensor performance. The 7-Segment LED displays temperature in degrees Celsius or degrees Fahrenheit; the temperature alert feature can be set by the users using an on board potentiometer. An alert LED is used to indicate an over temperature condition. In addition, temperature can be datalogged using the Microchip Thermal Management Software Graphical User Interface (GUI). The sensor registers can also be programmed using the GUI.

Package Contents

The MCP9800 Temperature Sensor Demo Board demonstrates the sensor’s features. Users can connect the demo board to a PC with USB interface and evaluate the sensor performance. The 7-Segment LED displays temperature in degrees Celsius or degrees Fahrenheit; the temperature alert feature can be set by the users using an on board potentiometer. An alert LED is used to indicate an over temperature condition. In addition, temperature can be datalogged using the Microchip Thermal Management Software Graphical User Interface (GUI). The sensor registers can also be programmed using the GUI.

Documentation


Title
Document Id
MCP9800/1/2/3 Data Sheet Download cd24d544-e05d-497b-89d5-049f33071032
MCP9800 Temperature Sensor Demo Board User's Guide Download 12067bb5-d675-47af-973a-d007bc6f421e
MCP9800 Temperature Sensor Demo Board Gerbers Download cbb9c73e-503d-4b9e-a3f9-c17557fed207

Software


Title
Date
Thermal Management Utility Download 27 Sep 2024
MCP9800 Temperature Sensor Demo Board Firmware Download 13 Nov 2008