Part Number: MCP7383XEV-DIBC

MCP73837/8 AC/USB DUAL INPUT BATTERY CHARGER EVALUATION BOARD


  • The MCP73837 device features a Power-Good Monitor while the MCP73838 device uses the same pin for the Timer-Enable function.
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board demonstrates Microchip's stand-alone Linear Li-Ion Battery Chargers - MCP73837 and MCP73838. The MCP73837/8 require only minimum components to implement a complete battery charge management circuit. The MCP73837/8 are designed to select AC-Adapter or USB-Port Power Source automatically where AC-Adapter provides the charge current when both sources are present.

The MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board comes with a 10-pin DFN MCP73837 and a 10-pin MSOP MCP73838 pre-installed. The different packages can be easily evaluated by replacing the device, a resistor and a LED where the patterns have been pre-designed on the board layout.

Package Contents
The MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board demonstrates Microchip's stand-alone Linear Li-Ion Battery Chargers - MCP73837 and MCP73838. The MCP73837/8 require only minimum components to implement a complete battery charge management circuit. The MCP73837/8 are designed to select AC-Adapter or USB-Port Power Source automatically where AC-Adapter provides the charge current when both sources are present.

The MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board comes with a 10-pin DFN MCP73837 and a 10-pin MSOP MCP73838 pre-installed. The different packages can be easily evaluated by replacing the device, a resistor and a LED where the patterns have been pre-designed on the board layout.

Documentation


Title
Document Id
MCP73837/8 Data Sheet Download 52c2df86-3955-4ea4-b70f-3902ac255289
MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board User's Guide Download eb0afbee-ac4a-4d0b-8227-627cb0f88a76
MCP73837/8 AC/USB Dual Input Battery Charger Evaluation Board Gerbers Download 94fc119f-d9d8-4325-a971-ae2c8bc120ea

Application Notes


Title
Date
Document Category
Design A Load Sharing System Power Path Management with Microchip's Stand-Alone Li-Ion Battery Charger 15 Jul 2008 Link Application Notes