Part Number: MCP6XXXEV-AMP3

MCP6XXX AMPLIFIER EVALUATION BOARD 3


  • All amplifier resistors and capacitors are socketed
  • All of the component labels on board keep consistent with those on schematic generated in the Mindi™ Amplifier Designer
  • Supports all Microchip single op amps:

– 8-pin PDIP package (e.g., MCP6021) is socketed
– 8-pin SOIC package can be accommodated

  • Test points for connecting lab equipment
  • Single supply configuration

Overview


The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.

Package Contents
The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.

Documentation


Title
Document Id
MCP6021/2/3/4 Data Sheet Download 51ac4add-039b-40e5-a38b-d9e898a0feb1
MCP6XXX Amplifier Evaluation Board 3 Gerbers Download 358e6bf8-ca45-428e-8919-01628e132cf3
MCP6XXX Amplifier Evaluation Board 3 User's Guide Download 6a33c6d3-d6da-466e-895c-6f8d79b79d89