We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP6SX2DM-PCTLTH

MCP6SX2 PGA THERMISTOR PICTAIL DEMO BOARD


On-Board Thermistor

  • Can select a high accuracy NTC thermistor
  • Can select an emulator for quick bench work
Voltage Divider

  • Linearizes thermistor’s response
  • Series resistor has an emulator for quick prototyping of different designs

PGA

  • Buffers the NTC Thermistor
  • Increases linearity and temperature resolution
  • Provides an additional input

 

SMD Test Points

Overview


The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor, and of increasing the number of PIC® microcontroller I/O pins available for other purposes.

Two on-board variable resistors allow users to experiment with different designs on the bench. DIP switches on the board select certain resistors (in a binary weighted sequence) to add together, thereby emulating the series resistor in the voltage divider and the thermistor’s change in resistance over temperature.


A complete solution is achieved by interfacing this board to the PICkit™ 1 Flash Starter Kit (see DS40051) and the Signal Analysis PICtail™ Daughter Board (see DS51476). The solution provides:

  • PC software interface
  • PICmicro microcontroller
  • Firmware programmability
  • 10-bit ADC (on the microcontroller)
  • Firmware (with re-locatable assembler code) for the microcontroller.
Package Contents
The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor, and of increasing the number of PIC® microcontroller I/O pins available for other purposes.

Two on-board variable resistors allow users to experiment with different designs on the bench. DIP switches on the board select certain resistors (in a binary weighted sequence) to add together, thereby emulating the series resistor in the voltage divider and the thermistor’s change in resistance over temperature.


A complete solution is achieved by interfacing this board to the PICkit™ 1 Flash Starter Kit (see DS40051) and the Signal Analysis PICtail™ Daughter Board (see DS51476). The solution provides:

  • PC software interface
  • PICmicro microcontroller
  • Firmware programmability
  • 10-bit ADC (on the microcontroller)
  • Firmware (with re-locatable assembler code) for the microcontroller.

Documentation


Title
Document Id
MCP6S21/2/6/8 Datasheet Download 1d440d8a-6a9e-4da7-8354-7b99ca916007
Thermistor PGA PICtail Daughter Board User's Guide Download 062c7a30-6e6c-4f63-b11a-74c671cb321a
MCP6SX2 PGA Thermistor PICtail Demo Board Gerbers Download 0ad7f3f0-75d3-4d21-81f6-42dbc86705e6
Design Spreadsheets Download 42e04dfd-d1e7-40e4-83e8-f91160e5e369
PICkit™ 1 FLASH Starter Kit User's Guide Download ca0cf5c2-865e-4244-be7f-354e6b3874b7
Single-Ended, Rail-to-Rail I/O, Low-Gain PGA Download 5dd3e48f-dde9-4394-aa4c-d27e68ffa95c
Signal Analysis PICtail™ Daughter Board User's Guide Download 9cf21751-838c-46f5-8e08-2d19b62de0ad

Application Notes


Title
Date
Document Category
Thermistor Temperature Sensing with MCP6SX2 PGAs 31 May 2006 Link Application Notes

Software


Title
Date
MCP6SX2 PGA Thermistor PICtail Demo Board Firmware Download 10 Jan 2006

Additional Resources


Companion Tool

  • PICkit™1 Flash Starter Kit
  • Signal Analysis PICtail Daughter Board