We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP4XXXDM-DB

MCP4XXX DIGITAL POTENTIOMETER DAUGHTER BOARD


  • Header to interface to PICDEM boards using 28-pin header, including:
    • PICDEM HPC Explorer Demo Board
    • PICDEM FS USB Demo Board
    • PICDEM2 Plus Demo Board (Rev 5 or later)
    • PICDEM LCD
  • TC1240A Voltage Doubler to generate VIHH voltage for WiperLock Technolgy evaluation
  • Jumpers for configuration of U1-Pot0, U2-Pot0, and U2-Pot1 terminal connections
  • Jumpers for MCP4021 Pot (A, W, and B) to replace U1-Pot0 in desired circuit
  • Jumpers for routing signals (SI, SO, SCK, and CS) from either a PICDEM HPC Demo board or a PICDEM FS USB Demo Board
  • Pads for easy connection to the Digital Potentiometer signals, including the Resistor Network Terminals and the Serial Interface signals

Overview


The MCP4xxx Digital Potentiometer Daughter Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP42XXX and MCP402X Digital Potentiometers. The MCP42XXX are dual Digital Potentiometer devices that have the same characteristics as their single Digital Potentiometer devices (MCP41XXX). The MCP402x devices are non-volatile devices that have similar characteristics as their volatile memory versions (MCP401X). The board supports two MCP42XXX devices to allow the Resistor Networks to be “stacked” and form a programmable windowed Digital Potentiometer and an MCP402X device, which can be replaced with an MCP401X device. The board has one MCP42010 device (10 kΩ), which can be the rheostats at the ends, and one MCP42010 device (10 kΩ) which is the potentiometer in the middle and a separate standalone potentiometer.

The board also has a voltage doubler device (TC1240A), which can be used to show the WiperLock Technology feature of the MCP4021.

The MCP4XXX Digital Potentiometer Daughter Board has been made configurable, via jumpers. This allows you to determine the configuration that you wish to have the four digital potentiometer of the MCP42XXX devices.

Package Contents

N/A

System Requirements
  • PICDEM Demo Board with 28-pin female Header (such as PICDEM HPC Explorer Demo Board or PICDEM FS USB Demo Board)

Documentation


Title
Document Id
Digital Potentiometer Design Guide Download 3db1c3ba-f92c-418a-9b0e-ea538fd83049
MCP4XXX Digital Potentiometer Daughter Board User's Guide Download e443ad8b-5473-4dd1-9ea0-1d31c01744b3

Application Notes


Title
Date
Document Category
Understanding Digital Potentiometers Resistor Variations 27 Jul 2009 Link Application Notes

Software


Title
Date
MCP4XXX Digital Potentiometer Daughter Board Gerbers Download 07 Aug 2006
MCP4XXX Digital Potentiometer Daughter Board Firmware Download 07 Aug 2006