We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP4728EV

MCP4728 EVALUATION BOARD


  • Easy to Evaluate the MCP4728 features and Analog Outputs. Writing and Reading DAC registers and EEPROM data.

Overview


The MCP4728 Evaluation Board is a tool for quick and easy evaluation of the MCP4728 4-channel 12-bit DAC device. It contains the MCP4728 device and connection pins for the Microchip's popular PICkit™ Serial Analyzer. Simply connect the MCP4728 Evaluation Board to the PICkit™ Serial Analyzer and type in the DAC input data in the PICkit™ Serial Analyzer's PC Graphical User Interface program. The PICkit™ Serial Analyzer will then send the user's data to the DAC device automatically. The new DAC's analog outputs will be available immediately at the DAC output pins. The user will appreciate the simplicity of evaluating the DAC device using this board. The PICkit™ Serial Analyzer is sold separately.

Package Contents
The MCP4728 Evaluation Board is a tool for quick and easy evaluation of the MCP4728 4-channel 12-bit DAC device. It contains the MCP4728 device and connection pins for the Microchip's popular PICkit™ Serial Analyzer. Simply connect the MCP4728 Evaluation Board to the PICkit™ Serial Analyzer and type in the DAC input data in the PICkit™ Serial Analyzer's PC Graphical User Interface program. The PICkit™ Serial Analyzer will then send the user's data to the DAC device automatically. The new DAC's analog outputs will be available immediately at the DAC output pins. The user will appreciate the simplicity of evaluating the DAC device using this board. The PICkit™ Serial Analyzer is sold separately.

System Requirements
Supported Operating Systems:

  • PICkit™ Serial Analyzer

Documentation


Title
Document Id
MCP4728 Evaluation Board BOM Download 648947eb-3d61-4af0-b4b9-7efc02b35008
MCP4728 Evaluation Board Gerbers V2 Download a825e9dd-3675-4b2d-bf13-ca1e86fd0421
MCP4728 Data Sheet Download e7f67815-c8de-49ce-8e19-b8c46eb2e234
MCP4728 Evaluation Board User's Guide Download 1ba636cc-9cd0-4ec0-bd0c-b14bb099fd10