Part Number: MCP4725EV

MCP4725 SOT-23-6 EVALUATION BOARD


  • Evaluate the MCP4725 Analog Output
  • Writing and Reading DAC register and EEPROM data

Overview


The MCP4725 SOT-23-6 Evaluation Board is a quick and easy evaluation tool for the MCP4725 12-bit DAC device. It works with Microchip's popular PICkit™ Serial Analyzer or independently with the customer's applications board.


Connect the MCP4725 SOT-23-6 Evaluation Board to the PICkit™ Serial Analyzer and type in the DAC input data in the PICkit™ Serial Analyzer's PC Graphical User Interface program.

The PICkit™ Serial Analyzer will then send the user's data to the DAC device automatically. The DAC's analog output will be available immediately at the output pin. The user will appreciate the simplicity of evaluating the DAC device using this kit.

The customer also can connect the MCP4725 SOT-23-6 Evaluation Board directly to their applications board and test out their systems functions immediately.

The MCP4725 SOT-23-6 Evaluation Board kit includes two of the Evaluation Boards. The PICkit™ Serial Analyzer is sold separately

Package Contents
The MCP4725 SOT-23-6 Evaluation Board is a quick and easy evaluation tool for the MCP4725 12-bit DAC device. It works with Microchip's popular PICkit™ Serial Analyzer or independently with the customer's applications board.


Connect the MCP4725 SOT-23-6 Evaluation Board to the PICkit™ Serial Analyzer and type in the DAC input data in the PICkit™ Serial Analyzer's PC Graphical User Interface program.

The PICkit™ Serial Analyzer will then send the user's data to the DAC device automatically. The DAC's analog output will be available immediately at the output pin. The user will appreciate the simplicity of evaluating the DAC device using this kit.

The customer also can connect the MCP4725 SOT-23-6 Evaluation Board directly to their applications board and test out their systems functions immediately.

The MCP4725 SOT-23-6 Evaluation Board kit includes two of the Evaluation Boards. The PICkit™ Serial Analyzer is sold separately

System Requirements
Supported Operating Systems:

  • PICkit™ Serial Analyzer

Documentation


Title
Document Id
MCP4725 SOT-23-6 Evaluation Board User's Guide Download d8d2291e-81e4-4f30-8fc7-5453b9fcbd41
MCP4725 SOT-23-6 Evaluation Board Gerbers Download 8372146c-ebb0-4aa8-b3ac-30419c32b5a6

Software


Title
Date
PICkit™ Serial Analyzer GUI v2.2 (exe/dll installation) Download 25 Mar 2009