Part Number: MCP355XDM-TAS

MCP355X TINY APPLICATION SENSOR DEMO BOARD


  • USB Interface to PC software DataView for graphical noise analysis
  • Small 1” x 1” PCB design
  • Jumper to select between reference supply as VDD or on-board LM4140

Overview


This 1” by 1” board is designed to demonstrate the performance of the MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz, allows for excellent system performance.

Package Contents
This 1” by 1” board is designed to demonstrate the performance of the MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz, allows for excellent system performance.

System Requirements
Supported Operating Systems:

  • Windows

Documentation


Title
Document Id
MCP355X Tiny Application Sensor Demo Board Gerbers Download 2c79745f-ed2e-42c4-b694-b3ceb2b15b1e
MCP355X Tiny Application Sensor Demo Board User's Guide Download ecd8c86a-f929-4fd7-8130-b6db31ce64f5

Software


Title
Date
Source Code for Dataview v1.0.2 PC Software Download 18 Nov 2009
Dataview v1.0.2 PC Software Setup Download 18 Nov 2009
MCP355X Tiny Application Sensor Demo Board Firmware Download 01 May 2006