Part Number: MCP3551DM-PCTL

MCP3551 DELTA-SIGMA ADC DEMO BOARD


  • Three precision potentiometers for demonstrating the capabilities of the MCP3551
  • On-board PIC18F4550 with USB for DataView communication
  • USB interface for connecting to a PC
  • Dataview™ software with easy-to-read format and data logging
  • Three headers/connectors for programming the PICmicro® using any of the following:
  • PICkit™1 Flash Starter Kit
  • PICkit™2
  • MPLAB® ICD2 (debugger and programmer)
  • Overview


    The MCP3551 Delta-Sigma ADC Demo Board is designed to demonstrate Microchip Technology’s MCP3551 22-Bit Delta-Sigma Analog-to-Digital (ADC) Converter performance using DataView™ software installed on a PC. The demo board can be used with MPLAB® ICD2, PICkit™ 1 Flash Starter Kit, or PICkit™ 2 for developing demonstration/evaluation firmware. Optionally, a second installed MCP3551 can be used with and optional stimulus board (sold separately).

    The board is designed to evaluate the MCP3551 with minimum Printed Circuit Board (PCB) noise. The PCB layout practices low-noise design to reduce the signal noise as much as possible in order to demonstrate the 22-Bit performance of the MCP3551.

    Package Contents

    N/A

    Documentation


    Title
    Document Id
    MCP3550/MCP3551/MCP3553 Data Sheet Download 1b80f9c4-ea50-4e54-846e-c3483283fe91
    MCP355X Tiny Application Sensor Demo Board User's Guide Download ecd8c86a-f929-4fd7-8130-b6db31ce64f5
    MCP3551 22-Bit Delta-Sigma ADC PICtail Demo Board User's Guide Download af2047ab-d3f8-4616-b7a5-4e42f0351a6b
    MCP3551 Delta-Sigma ADC Demo Board Gerbers Download 191389f6-e05c-4a84-9533-3c4dd160a0d7

    Application Notes


    Title
    Date
    Document Category
    Designing with the MCP3551 Delta-Sigma ADC (Japanese) 06 Apr 2006 Link Application Notes
    Designing with the MCP3551 Delta-Sigma ADC 06 Oct 2005 Link Application Notes

    Software


    Title
    Date
    Source Code for Dataview v1.0.2 PC Software Download 18 Nov 2009
    Dataview v1.0.2 PC Software Setup Download 18 Nov 2009
    MCP3551 Delta-Sigma ADC Demo Board Firmware Download 19 Jan 2006