The MCP3425 SOT23-6 Evaluation Board (P/N MCP4725EV) contains a MCP3425 16-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3425 is an 16 bit single channel ADC device with various options. The MCP3425 SOT23-6 Evaluation Board has analog input connection pads and various test pads. The user can connect any sensor input signal to this evaluation board and test the ADC conversion results. The PICkit™ Serial Analyzer’s PC graphic user interface (GUI) provides user’s interface for configuration register bits of the MCP3425 and displays the ADC conversion values.
The PICkit™ Serial Analyzer links between the GUI and the MCP3425 SOT23-6 Evaluation Board, and provides the I2C communication to the MCP3425 SOT23-6 Evaluation Board. The user also can use this MCP3425 SOT23-6 Evaluation Board without the PICkit™ Serial Analyzer as long as providing the I2C communication signal using the user’s test board.
Package Contents
The MCP3425 SOT23-6 Evaluation Board (P/N MCP4725EV) contains a MCP3425 16-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3425 is an 16 bit single channel ADC device with various options. The MCP3425 SOT23-6 Evaluation Board has analog input connection pads and various test pads. The user can connect any sensor input signal to this evaluation board and test the ADC conversion results. The PICkit™ Serial Analyzer’s PC graphic user interface (GUI) provides user’s interface for configuration register bits of the MCP3425 and displays the ADC conversion values.
The PICkit™ Serial Analyzer links between the GUI and the MCP3425 SOT23-6 Evaluation Board, and provides the I2C communication to the MCP3425 SOT23-6 Evaluation Board. The user also can use this MCP3425 SOT23-6 Evaluation Board without the PICkit™ Serial Analyzer as long as providing the I2C communication signal using the user’s test board.
To view this video, please click manage cookies below and accept functional cookies.