We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP3423EV

MCP3423 EVALUATION BOARD


  • This board works with the PICKit Serial
  • This board allows the user to measure the unknown input voltage with a minimum amount of preparation
  • Write and read the MCP3423 configuration register bits using the PICKit Serial Analyzer
  • Read the ADC conversion results using the PICkit Serial Analyzer
  • Many test pads including the SCL and SDA allow to monitor the I2C signals trafics for the data collections
  • The user can connect the SDA and SCL pins to their own PCB boad and evaluate the device performance
  • JP2 and 3 jumpers make easy for the address selection pin function test.

Overview


Thie MCP3423 Evaluation Board is designed for a quick evaluation of the MCP3423 device. The MCP3423 Evaluation Board contains an MCP3423 18-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3423 is a 2-channel 18-bit Delta-Sigma ADC device with various configuration options. The board has analog input connection pads and various test pads. The user can evaluate the MCP3423 by using the PICkit Serial or by connecting to their application boards. The PICkit serial GUI provides the output codes.
Package Contents
Thie MCP3423 Evaluation Board is designed for a quick evaluation of the MCP3423 device. The MCP3423 Evaluation Board contains an MCP3423 18-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3423 is a 2-channel 18-bit Delta-Sigma ADC device with various configuration options. The board has analog input connection pads and various test pads. The user can evaluate the MCP3423 by using the PICkit Serial or by connecting to their application boards. The PICkit serial GUI provides the output codes.

Documentation


Title
Document Id
MCP3422/3/4 Data Sheet Download b2fe58cc-f102-4acc-b3f2-e242f0a49cb0
MCP3423 Evaluation Board User's Guide Download 57492828-d199-4fdd-8b31-59880c65f27a
MCP3423 Evaluation Board Gerbers Download 07e7ffa8-b0c8-4cdd-b553-b62f4153afeb

Application Notes


Title
Date
Document Category
Battery Fuel Measurement Using Delta-Sigma ADC Devices 25 Jan 2008 Link Application Notes