The MCP3221 PICtail™ Demonstration Board is designed to demonstrate Microchip’s MCP3221 device. The demonstration uses DataView™ Windows® software for a graphical real time data analysis from the board through USB. This demo board can also be used for firmware development to the MCP3221 device using the PICkit™ 1 Flash Starter Kit.
N/A