We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP2515DM-BM

MCP2515 CAN BUS MONITOR DEMO BOARD


  • Two identical boards and a CAN cable for creating a small CAN bus
  • USB interface and PC software to interface to the CAN bus
  • CAN bus PC software
  • Button for changing the bus load on the Traffic Generator node
  • Headers (test points) for monitoring the MCP2515 pins (CAN, SPI, and status/interrupt pins)
  • PIC18F4550 PIC® Microcontroller (MCU) with ICD2 interface/header for in-circuit programming.

Overview


Devices Supported: MCP2515, MCP2561

The MCP2515 CAN Bus Monitor Demo Board kit contains two identical boards which can be connected together to create a simple two node Controller Area Network (CAN) bus, which can be controlled and/or monitored via the included PC interface. The board(s) can also be connected to an existing CAN bus.

Using the PC interface, users can configure the MCP2515 registers, send CAN messages, and receive CAN messages. CAN traffic can be generated using a button on the board not connected to the PC.

There are also several headers (test points) so the MCP2515 pins can be monitored.

Package Contents

N/A

Documentation


Title
Document Id
MCP2515 CAN Bus Monitor Demo Board User's Guide Download 8865eb7f-c636-47db-a0fd-98c1e6d130cf
MCP2515 CAN Bus Monitor Demo Board Gerbers Download 03a4d8e3-5de4-48d3-8a05-084ae5d99562

Application Notes


Title
Date
Document Category
An introduction to the CAN protocol that discusses the basics and key features. 16 Sep 2005 Link Application Notes
Understanding Microchip?s CAN Module Bit Timing 16 Sep 2005 Link Application Notes
A CAN Physical Layer Discussion 16 Sep 2005 Link Application Notes

Software


Title
Date
MCP2515 CAN Bus Monitor Demo Board Firmware Download 10 Sep 2014
MCP2515DM-BM PC Software Rev 2.0 Download 18 Nov 2010