We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MCP23X08EV

MCP23X08 8-BIT GPIO EXPANDER EVALUATION BOARD


  • Demonstrates the MCP23X08 devices in a simple I/O application
  • Includes two I/O expanders that are switch selectable: the MCP23008 with I2C interface and the MCP23S08 with SPI interface
  • ICSP header for the PIC10F202 allows users to customize firmware to further evaluate the MCP23X08
  • Jumpers and headers allow the MCP23X08 to connect directly to custom applications for prototype work
  • Can be powered from a 3.0V to 5.5V DC power source (connected to the +5V and GND test points)

Overview


The MCP23X08 8-bit GPIO Expander Evaluation Board demonstrates simple input/output functionality of the MCP23008 (I2C interface) and the MCP23S08 (SPI interface). The system demonstrates the simplicity of monitoring four inputs and applying the level to associated outputs.

Package Contents

The MCP23X08 8-bit GPIO Expander Evaluation Board demonstrates simple input/output functionality of the MCP23008 (I2C interface) and the MCP23S08 (SPI interface). The system demonstrates the simplicity of monitoring four inputs and applying the level to associated outputs.

Documentation


Title
Document Id
MCP23008/MCP23S08 Data Sheet Download 8c87dcdd-53e8-427f-9682-2b69f8aec017
MCP23X08 8-bit GPIO Expander Evaluation Board Gerbers Download cfd33416-fa87-4e8b-9c79-58c9f0c033dd
MCP23008/MCP23S08 Evaluation Board User's Guide Download 1bde3eac-1876-4dbd-9a40-7d06d472ba60

Software


Title
Date
MCP23X08 8-bit GPIO Expander Evaluation Board Firmware Download 06 Jan 2006