We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP2200EV-VCP

MCP2200 USB TO RS232 DEMO BOARD


  • Powered via USB
  • Test points for all GPIO pins
  • RS232 device and 9-pin D-sub connector for connecting to RS232 applications
  • Tx and Rx LEDs for indicating USB-to-UART traffic (when enabled)
  • Software for configuring special features of the device
  • Overview


    The MCP2200EV-VCP is a USB-to-RS232 development and evaluation board for the MCP2200 USB-to-UART device. The board allows for easy demonstration and evaluation of the MCP2200. The accompanying software allows the special device features to be configured and controlled. The board is powered from USB and has a test point associated with each GPIO pin. In addition, two of these pins are connected to LEDs which can be used to indicate USB-to-UART traffic when the associated pins are configured as TxLED and RxLED pins respectively.
    Package Contents
    • 1x MCP2200 USB to RS232 Evaluation Board (102-00266)
    • 1x Mini-USB Cable

    Documentation


    Title
    Document Id
    MCP2200 Data Sheet Download 618fdcdd-f145-48ab-9534-e6df651c44b6
    MCP2200EV-VCP Gerber files Download 3e6688b8-c661-431a-a94f-c2e0687e2058
    MCP2200 USB to RS-232 Demo Board User's Guide Download 9cce3af1-3288-4e8e-aad6-c16d9d7dbdc5
    MCP2200EV-VCP Schematic and PCB Download ca362b29-ab49-4c79-b2dd-62c70626d8dd

    Software


    Title
    Date
    MCP2200 User DLL 2014-10-10 Download 10 Oct 2014
    MCP2200/MCP2221 Mac Driver Information Download 24 Jul 2014
    MCP2200 Configuration Utility v1.3.1 Download 22 Feb 2013
    MCP2200 Production Utility v1.1 Download 07 Aug 2012
    MCP2200/MCP2221 Windows Driver and Installer Download 08 Mar 2021