We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MCP1726EV

MCP1726 1A LDO EVALUATION BOARD


  • 8-Lead SOIC and 8-Lead DFN packages for full part evaluation.
  • Each circuit capable of delivering 1A of continuous output current.
  • Adjustable output voltage via potentiometer adjustment (can also evaluate fixed output voltages).
  • Shutdown, Power Good and Power Good Delay features accessible for evaluation.

Overview


The MCP1726 1A LDO Evaluation Board features Microchip Technology’s 1A, Low Quiescent Current LDO Regulator in two circuits. The first circuit has the adjustable version of the MCP1726 in the 8-pin 3X3 DFN package. The second circuit has the adjustable version of the MCP1726 in the 8-pin SOIC package. Both circuits have potentiometers that can be used to adjust the output voltage of the LDO. Each circuit also allows the Power Good (PWRGD) output, Shutdown input (SHDN) and Power Good Delay (CDELAY) features of the device to be evaluated. Fixed voltage versions of the device can also be evaluated with this board.

Package Contents
The MCP1726 1A LDO Evaluation Board features Microchip Technology’s 1A, Low Quiescent Current LDO Regulator in two circuits. The first circuit has the adjustable version of the MCP1726 in the 8-pin 3X3 DFN package. The second circuit has the adjustable version of the MCP1726 in the 8-pin SOIC package. Both circuits have potentiometers that can be used to adjust the output voltage of the LDO. Each circuit also allows the Power Good (PWRGD) output, Shutdown input (SHDN) and Power Good Delay (CDELAY) features of the device to be evaluated. Fixed voltage versions of the device can also be evaluated with this board.

Documentation


Title
Document Id
MCP1726 Evaluation Board User's Guide Download c6aac9de-edc5-472d-bc3e-2bce12a4644d
MCP1726 1A LDO Evaluation Board Gerbers Download cb6f6e12-f00c-4ea9-86ea-ffed7c3d35b2