We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP1630DM-NMC1

THE MCP1630 NIMH BATTERY CHARGER DEMO BOARD IS NOW OBSOLETE


  • MCP1630 used in a high frequency (1 MHz) SEPIC converter
  • Complete evaluation of complex NiMH charging algorithm
  • Pre-programmed charge currents:
  • Fast Charge = 500 mA
  • Trickle Charge = 50 mA
  • Top-Off Charge = 25 mA
  • Overvoltage, Overcurrent, Over-charge and Over-discharge protection
  • Battery temperature sensor on board
  • Simple fuel gauge capability
  • Low standby current (29 µA)
  • ICD connector footprint allows access to PIC16LF818 program code with Microchip’s ICD2 in-Circuit Debugger
  • Overview


    The MCP1630 NiMH Battery Charger Demo Board is now obsolete

    Recommended Replacement Board(s):
    MCP1630 Low-Cost NiMH Battery Charger Reference Design

    Devices Supported
    : MCP1630

    The MCP1630 High Speed PWM is interfaced to the PIC16LF818 to develop a complete NiMH battery charger with fuel gauge capability. The MCP1630 is used to regulate the battery charge current and protect the SEPIC power train against an open circuit (removed battery) or a shorted battery. The high speed (12 ns current sense to output) capability of the MCP1630 is used to switch the SEPIC converter at 1 MHz, minimizing external inductor and capacitor cost, while the PIC16LF818 performs the complex NiMH battery charger timing functions. Both the MCP1630 and PICLF818 protect the battery and circuit in the event of a fault.




    Package Contents

    N/A

    Documentation


    Title
    Document Id
    MCP1630/MCP1630V Data Sheet Download 38c9d599-3aa6-4e2c-8bfc-254a67154df0
    MCP1630 NiMH Demo Board User's Guide Download 866002b4-40f6-4a7f-824e-3babd50c5635
    MCP1630 NiMH Battery Charger Demo Board Gerbers Download 393fb23a-f5f5-4d4d-aeab-a0f35dc6de86

    Application Notes


    Title
    Date
    Document Category
    New Components and Design Methods Bring Intelligence to Battery Charger Applications 19 Nov 2004 Link Application Notes

    Software


    Title
    Date
    MCP1630 NiMH Battery Charger Demo Board Firmware Download 05 Jan 2006