Part Number: MA330046

DSPIC33CH512MP508 GENERAL PURPOSE PLUG-IN MODULE


The dsPIC33CH512MP508 General Purpose PIM (MA330046) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

The dsPIC33CH512MP508 is a dual core device. The Master core, as well the Slave, can be debugged and programmed using this PIM. Since there are two cores available in the dsPIC33CH512MP508 device, there are multiple ways to program and debug the Master and the Slave.

The four scenarios are:
1. Master = Release, Slave = Release
2. Master = Debug, Slave = Release
3. Master = Release, Slave = Debug
4. Master = Debug, Slave = Debug (e.g., “Dual Debug” mode)

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The dsPIC33CH512MP508 General Purpose PIM (MA330046) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

The dsPIC33CH512MP508 is a dual core device. The Master core, as well the Slave, can be debugged and programmed using this PIM. Since there are two cores available in the dsPIC33CH512MP508 device, there are multiple ways to program and debug the Master and the Slave.

Documentation


Title
Document Id
dsPIC33CH512MP508 General Purpose PIM Info Sheet Download fe7038d8-6d88-47af-8426-2c413eca4b38

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024