Part Number: MA330040

DSPIC33CH128MP508 GENERAL PURPOSE PLUG-IN MODULE


The dsPIC33CH128MP508 is a dual core device. The Master core, as well the Slave, can be debugged and programed using this PIM. Since there are two cores available in the dsPIC33CH128MP508 device, there are multiple ways to program and debug the Master and the Slave.
The four scenarios are:
1. Master = Release, Slave = Release
2. Master = Debug, Slave = Release
3. Master = Release, Slave = Debug
4. Master = Debug, Slave = Debug (e.g., “Dual Debug” mode)

Overview


The dsPIC33CH128MP508 General Purpose Explorer 16/32 PIM (MA330040) is designed to demonstrate the capabilities of the dsPIC33CH128MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

The devices from the dsPIC33CH128MP508 family are the first Microchip dual core, 16-bit microcontrollers. The dsPIC33CH128MP508 has two Digital Signal Controllers (DSC) cores that can run independently at different device frequencies.

Documentation


Title
Document Id
dsPIC33CH128MP508 General Purpose Plug-In Module (PIM) Information Sheet Download 1481b455-ea45-47df-be75-e382e8cfbe7d

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024