We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330025-1

DSPIC33EP512MU810 PLUG-IN-MODULE


.

Overview


Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP512MU810 is designed to demonstrate the capabilities of the dsPIC33EP512MU810. The dsPIC33EP512MU810 is a high-performance 16-bit Digital Signal Controller (DSC).

This PIM can be used to evaluate the following MCUs:
dsPIC33EP512MU810
dsPIC33EP512MU814
dsPIC33EP256MU806
dsPIC33EP256MU810
dsPIC33EP256MU814

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP512MU810 is designed to demonstrate the capabilities of the dsPIC33EP512MU810. The dsPIC33EP512MU810 is a high-performance 16-bit Digital Signal Controller (DSC).

This PIM can be used to evaluate the following MCUs:
dsPIC33EP512MU810
dsPIC33EP512MU814
dsPIC33EP256MU806
dsPIC33EP256MU810
dsPIC33EP256MU814

Documentation


Title
Document Id
dsPIC33EP512MU810 and PIC24EP512GU810 PIM Information Sheet Download cafdbf45-f588-4275-85ec-02dbe5cdbb4b

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024