Part Number: MA320211

PIC32MK MCM MOTOR CONTROL PLUG IN MODULE


Comes with 100-pin PIC32MK1024MCM featuring updated analog performance. This PIM is intended for design support of PIC32MK_MCM and PIC32MK_MCJ device variants.

Enables utilization of both Internal On-Chip OpAmps or external OpAmps on the MCLV-2 and MCHV-2 base motor control platforms.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This plug-in module comes with a 100-Pin PIC32MK1024MCM TQFP device. It enables using internal on-chip OpAmps, or the external OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. 

This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023].

This PIM can be used to evaluate the PIC32MK_MCM and PIC32MK_MCJ Motor Control devices featuring updated analog. 

PIC32MK Motor Control application software is available for free download as part of the Microchip Harmony Library.

Microchip Harmony Download Link

Package Contents

N/A

Documentation


Title
Document Id
PIC32MK MCM Motor Control PIM(MA320211) Design Documentation Download c34612b8-e22b-4457-b05e-d998414bd993
PIC32MK MCM 100-pin Motor Control Plug-In Module (PIM) Information Sheet Download 42a26bc2-e93a-4965-8363-49f5d814b563