Part Number: MA320206

ATSAMC21 MOTOR CONTROL PLUG IN MODULE


SAM C2x Series Features

SAM C Cortex-M0+ based microcontroller (MCU) series builds on decades of innovation and experience in embedded Flash microcontroller technology. It not only sets a new benchmark for flexibility and ease-of-use but also combines the performance and energy efficiency of an ARM Cortex-M0+ based MCU with an optimized architecture and peripheral set. SMART SAM C devices are truly differentiated 5V microcontrollers that are ideal for home appliances, industrial control and other 5V applications.

  • ARM® Cortex®-M0+ based MCU running up to 48MHz
  • Up to 256KB embedded Flash and 32KB SRAM
  • 2.7V to 5.5V operating voltage
  • Controller Area Network (CAN) interface supporting ISO CAN-FD; ISO 11898-2:2015
  • DMA and Event system
  • Up to eight flexible serial communication modules (SERCOM)
  • 12-bit ADC
  • 16-bit Sigma-Delta ADC (SDADC)
  • Temperature sensor
  • Divide and square root accelerator (DIVAS)
  • Hardware touch support with the Peripheral Touch Controller
  • QFP, QFN and WLCSP package options

 

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This plug-in module comes with a ATSAMC21 32-Bit ARM® Cortex®-M0+ based MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].

MCLV-2 Low Voltage BLDC Kit - DM330021-2

MCHV-3 High Voltage BLDC Kit - DM330023-3

Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately.

PLEASE NOTE: For use with the MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC.

AC320202 Isolated Debugger Interface

Package Contents

SAM C21 Motor Control Plug In Module

Documentation


Title
Document Id
ATSAMC21 Motor Control PIM Design Documentation Download ad755344-b868-4282-9856-a7cc029aef11
ATSAMC21 100-pin Motor Control Plug-In Module (PIM) Information Sheet Download fb1aa5a2-c646-43e4-a544-6f12b07b9469