We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA320020

PIC32MM0064GPL036 GENERAL PURPOSE PIM


Here are some of the key features of this Plug-in-module:

  • The PIM includes the 64K flash PIC32MM0064GPL036, 40-pin UQFN device
  • PIM is supported by Microchip’s development ecosystem including the MPLAB X IDE and the MPLAB XC32 Compilers
  • Due to the flexibility allowed by the PPS feature, the 40-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board or Explorer 16/32 Development Boards

Overview


PIC32MM0064GPL036 General Purpose PIM is designed to plug into the Explorer 16 or Explorer 16/32 Development Boards and demonstrates the capabilities of the PIC32MM “GPL” family of low-power and low-cost devices.  

This PIM can be used to evaluate the following MCUs:

PIC32MM0064GPL036
PIC32MM0064GPL028
PIC32MM0064GPL020
PIC32MM0032GPL036
PIC32MM0032GPL028
PIC32MM0032GPL020
PIC32MM0016GPL036
PIC32MM0016GPL028
PIC32MM0016GPL020

Package Contents

PIC32MM0064GPL036 General Purpose Plug In Module

Documentation


Title
Document Id
PIC32MM0064GPL036 Plug-In Module (PIM) Information Sheet Download 66ef5a54-834f-4e83-9d38-4ac628959e06

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024