We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA320018

MA320018 - PIC32MZ EF AUDIO 144-PIN PIM FOR BLUETOOTH AUDIO DEVELOPMENT KIT


  • PIC32MZ2048EFH144
  • 200 MHz
  • 2MB Flash and 512 KB RAM
  • Floating Point Unit
  • Hi-speed USB
  • 10/100 Ethernet 
  • 12-bit 18 MSPS 48 channel ADC
  • CAN 2.0

Overview


The PIC32MZ2048EFH144 PIM is designed to demonstrate the audio capabilities of the PIC32MZEF family of devices using PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

Package Contents

N/A

Documentation


Title
Document Id
PIC32MZ EF Audio PIM for Bluetooth Audio Development Kit (MA320018) Design Documentation Download a4592e44-29e9-4b43-8190-6ce466e1e91a
PIC32MZ EC and PIC32MZ EF Bluetooth® Audio 144-pin to 100-pin TQFP Plug-In Modul Download ce11056b-b620-4c4a-ba8b-c4b27d76753c