We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA320014

PIC32MX270F256D PLUG IN MODULE


  • 50 MHz/83 DMIPS
  • 256 KB Flash
  • 64 KB RAM 
  • USB device/host/OTG support 
  • SPI/I2S
  • UARTs

Overview


The PIC32MX270F256D PIM is designed to demonstrate the capabilities of the PIC32MX1XX/ 2XX family of devices using Explorer 16 Development Board. It enables USB and graphics development with the PIC32MX2XX series.

The PIC32MX1XX/2XX family of devices is high-performance 32-bit microcontrollers in low-pin count packages.

Package Contents

N/A

Documentation


Title
Document Id
PIC32MX270F256D USB/Graphics 44-pin to 100-pinTQFP Plug-In Module (PIM) IS Download c399ca0b-17c4-4417-a7e0-f7450b0eb553