Part Number: MA240038

PIC24FJ256GB410 PLUG-IN MODULE


Due to the flexibility allowed by the PPS feature, the 100-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16, including the USB PICtail Plus Daughter Board (AC164131). This PIM is also compatible with LCD Explorer Demonstration Board.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC24FJ256GB410 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ256GB410 family using the Explorer 16 and LCD Explorer Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector (100-Pin ICE). The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™ Plus socket.

Documentation


Title
Document Id
PIC24FJ256GB410 Plug-In Module (PIM) Information Sheet Download 4aae0ceb-2504-4125-8204-eea621322dbd

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024