We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MA240022

PIC24F32KA304 PLUG-IN-MODULE


.

Overview


The PIC24F32KA304 Processor Plug-in Module (PIM) is designed to demonstrate the capabilities of the PIC24F32KA304 family using the Explorer 16/32 Demonstration Board.

This PIM can be used to evaluate the following MCUs:
PIC24F32KA304
PIC24F32KA302
PIC24F32KA301
PIC24F16KA304
PIC24F16KA302
PIC24F16KA301

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC24F32KA304 PIM is designed to demonstrate the capabilities of the PIC24F32KA304 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus Daughter Boards. The PIC24F32KA304 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus Daughter Boards for the Explorer 16.

This PIM can be used to evaluate the following MCUs:
PIC24F32KA304
PIC24F32KA302
PIC24F32KA301
PIC24F16KA304
PIC24F16KA302
PIC24F16KA301

Documentation


Title
Document Id
Introducing the PIC24F32KA304 Plug-in Module Download 7f311173-9509-4360-b45f-69d6e2b7c5d8

Additional Resources


Accessories Support

TMIK024 - ADC Click by MikroElektronika
ADC Click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for easier connections. By default, the board is set to use 3.3V of power. However, to use it with 5V systems, just place the PWR SEL SMD jumper in the 5V positi