We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA240019

PIC24FJ64GB004 PLUG-IN-MODULE


.

Overview


Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC24FJ64GB004 PIM is designed to demonstrate the capabilities of the PIC24FJ64GB004 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ64GB004 is a 44-pin device with USB On-The-Go (OTG), nanoWatt XLP™ Technology and Peripheral Pin Select (PPS) features. Due to the flexibility allowed by the PPS feature, the 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16, including the USB PICtail Plus Daughter Board (AC164131).

This PIM can be used to evaluate the following MCUs:

  • PIC24FJ32GB002
  • PIC24FJ32GB004
  • PIC24FJ64GB002
  • PIC24FJ64GB004

Documentation


Title
Document Id
PIC24FJ64GB004 PIM Information Sheet Download 44598ea7-cc07-4315-8a60-e689cbfc9768

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024