We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA240013

PIC24FJ64GA004 PLUG-IN-MODULE


This PIM can be used to evaluate the following MCUs:
PIC24FJ16GA002
PIC24FJ32GA002
PIC24FJ48GA002
PIC24FJ64GA002
PIC24FJ16GA004
PIC24FJ32GA004
PIC24FJ48GA004
PIC24FJ64GA004

Overview


PIC24FJ64GA004 General Purpose Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC24FJ64GA004 PIM is designed to demonstrate the capabilities of the PIC24FJ64GA004 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards.

The PIC24FJ64GA004 is a 44-pin device with the new Peripheral Pin Select (PPS) feature. The PPS feature of this PIC24F family allows many of the digital peripherals on the part to be remapped to use any of a number of pins on the device. The 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16.

Documentation


Title
Document Id
PIC24FJ64GA004 PIM (MA240013) Manual Download e996c36d-93dd-437c-82a2-17e67fe16e81

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024