This PIM can be used to evaluate the following MCUs:
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This bundle includes processor PIMs for the PIC18F8490, PIC16F917 and PIC16F946 LCD MCUs. The PIMs plug into the PICDEM LCD 2 Demonstration Board.
N/A