Part Number: M2S150-ADV-DEV-KIT

SmartFusion2 Advanced Development Kit


  • SmartFusion2 SoC FPGA in the FCG1152 package (M2S150TS-1FCG1152, 150K LE)
  • DDR3 synchronous dynamic random access memory (SDRAM)
  • 4x256 MB for storing data.
  • 256 MB for storing the ECC bits
  • SPI flash memory
  • 1 Gb SPI flash connected to SPI port 0 of the SmartFusion2 SoC FPGA MSS.
  • 1 Gb SPI flash connected to SmartFusion2 SoC FPGA fabric
  • One pair SMA connectors for testing of the full-duplex SERDES channel
  • Two FMC connectors with HPC/LPC pinout for expansion
  • PCIe x4 edge connector
  • 2xRJ45 interface for 10/100/1000 Ethernet
  • USB micro-AB connector
  • Headers for I2C, SPI, GPIOs
  • FTDI programmer interface to program the external SPI flash
  • JTAG/SPI programming interface
  • RVI header for application programming and debug
  • Flashpro programming header
  • Embedded trace macro (ETM) cell header for debugging
  • QUAD 2:1 MUX/DEMUX high bandwidth bus switch
  • Dual in-line package (DIP) switches for user application
  • Push-button switches and LEDs for demo purposes
  • Current measurement test points
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


SmartFusion®2 Advanced Development Kit offers a full-featured 150K LE device SmartFusion2 system-on-chip (SoC) FPGA. This 150K LE device inherently integrates reliable flash-based FPGA fabric, a 166 MHz Cortex™-M3 processor, advanced data security features, digital signal processing (DSP) blocks, static random-access memory (SRAM), embedded non-volatile memory (eNVM), and industry-required high-performance communication interfaces—all on a single chip. This device also supports all the data security features available in SmartFusion2 devices.
The Advanced Development Kit board has numerous standard and advanced peripherals such as PCIe®x4 edge connector, two FMC connectors for using many off the shelf daughter cards, USB, Philips inter-integrated circuit (I2C), two gigabit Ethernet ports, serial peripheral interface (SPI), and UART. A high precision operational amplifier circuitry on the board helps to measure core power consumption by the device.
The SmartFusion2 SoC FPGA memory management system is supported by 1 Giga Byte (GB) of onboard double data rate3 (DDR3) memory and 2 Giga Bit (Gb) SPI flash—1Gb connected to the Microcontroller Subsystem (MSS) and 1Gb connected to the FPGA fabric. The serializer and deserializer (SERDES) blocks can be accessed through the peripheral component interconnect express (PCIe) edge connector or high-speed subminiature push-on (SMA) connectors or through on-board FPGA mezzanine card (FMC) connector.
Kit has programming hardware implemented onboard and does not need an external FlashPro hardware for programming.

Kit Capabilities

  • Microprocessor applications
  • Embedded ARM® Cortex™-M3 processor-based systems
  • Motor control
  • Industrial automation
  • Power measurement
  • Security applications
  • FMC expansion
  • High speed I/O applications
  • Universal serial bus (USB) applications (OTG support)
Package Contents

1 unit of SmartFusion2 150 Adv Dev Board
1 unit of USB A Male to Micro B Male Cable
1 unit of MINI USB-CABLE
1 unit of 12V AC ADAPTER
1 unit of 12V POWER CORD
Quick Start Card
Gold node locked license letter

Documentation


Title
Document Id
M2S150-ADV-DEV-KIT QuickStart Card Download 9267ab7a-d2aa-491d-afd9-d5ea9d943cf3
DG0472: Running Webserver and TFTP Server on SmartFusion2 Devices Using IwIP and FreeRTOS - Libero SoC v11.7 SP2 Demo Guide Download aded1aa9-998e-48c5-8ec4-b9337347823a
DG0517: SmartFusion2 and IGLOO2 PCIe Data Plane Demo using 2 Channel Fabric DMA - Libero SoC v11.6 - Demo Guide Download 6003ebb2-343c-4a0f-a181-45984284f832
TU0546: SoftConsole v4.0 and Libero SoC v11.6 Tutorial Download 6735b082-502a-49b2-aed9-9c48433bf2d1
DDR Memory Configuration File - MT41K256M8DA-125 IT:K Download 7204ad2f-c206-4262-bd53-ea6fa2c5998c
AN4153 Board and Layout Design Guidelines for SmartFusion2 SoC and IGLOO2 FPGAs PDF | HTML c4aba47d-e9b6-41bd-917b-754f4d9e5bed
UG0451: SmartFusion2 and IGLOO2 Programming User Guide Download 30750fdb-f1c7-4e37-820c-74c951a18b4c
SmartFusion 2 and IGLOO 2 FPGA High-Speed Serial Interface User Guide Download f3d6eb6f-b578-4591-bef6-0a7da82a2f47
EEPROM Programming Procedures Download 734be7e1-633b-4bd8-a564-38427fd2c5bc
AC394:Layout Guidelines for SmartFusion2 and IGLOO2-Based Board Design Application Note (Merged with AC393: Board Design Guidelines for SmartFusion2 SoC and IGLOO2 FPGAs AN) Download 676c9348-cc2a-4ec7-856d-46ceb3ea6538
SmartFusion2 Advanced Development Kit Libero PCIE Demo Download dbb04faa-3091-4c02-8682-f1060723143f
UG0557: SmartFusion2 SoC FPGA Advanced Development Kit User Guide Download c0b9a83e-0890-4f0e-82d0-43bfd6196fb4
M2S150-ADV-DEV-KIT_Statement_of_Volatility_(SoV) Download 63eb1e38-5e69-4625-ba9d-92a76711413a

Additional Resources


SmartFusion2 Advanced Development Kit (M2S150-ADV-DEV-KIT) require a Libero Gold license. Please refer CN17012 to read more about new licensing options.

Microchip is including a 1 year Libero Gold node locked license free with the kit purchase.

Please refer to one of the below options to generate a license for your kit. If you have received an updated kit there will be a letter with Software ID included, for prior kits we provide an alternative method to request the license to cover existing inventory in stocks with distributors.

If you have received a Software ID letter with your kit, please follow the steps below to generate a Gold license for your kit.

  1. Follow this link to go to the licensing page to register your Software ID
  2. If you are a new user you will be directed to create a Customer Portal Account. Returning users please use your credentials to Login.
  3. In the field marked Software ID for purchased products, please enter the Software ID mentioned in the Software ID letter which was shipped with the kit.
  4. Once you have submitted the request, you will get the license file within 1 hour.

If you did not receive a Software ID letter, please follow the below steps to generate a Gold license as per the new licensing options.

  1. An access code is mentioned on the last page of Quickstart card which was supplied in the M2S150-ADV-DEV-KIT shipped to you. Please use it to claim a license.
  2. Now, claim a free 1-year Libero Gold license using the following link: Claim License.
  3. Once you have submitted the details, Microchip will respond to the email ID provided by you. It may take up to 2-3 working days.

This Kit is ROHS Compliant!

Package Carrier: Box