We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: M2S-HELLO-FPGA-KIT

Say Hello to FPGAs

The Hello FPGA Kit demonstrates the following features:

  • Artificial Intelligence demo: Uses Parallel Processing to do real-time hand-written digit recognition
  • Digital Signal Processing demo: Creating FIR/FFT filters
  • mikroBUS™ socket
  • Power monitor GUI: Shows how fast the instant-on wake-up time is while displaying the power consumption for both operational and Flash*Freeze modes

Overview


The Hello FPGA kit is a low cost, compact-sized, entry-level platform targeted towards end-users with low to medium FPGA knowledge. The kit supports powerful demos in Image Processing, Signal Processing, Artificial Intelligence, and can measure the live FPGA core power consumption while running designs. The kit also allows users to freeze the design while maintaining the I/O state for low power applications, using Flash Freeze mode.  The kit features Arduino & mikroBUS™ connectors for flexibility when it comes to prototyping and expansion of kits allowing for easy adoption in future projects. 

Package Contents
  • FPGA mainboard with SmartFusion2 M2S010-1VFG256
  • Camera Sensor Board (LI-0V7725-MICRO v1.0)
  • LCD Board 
  • USB 2.0 A to Mini-B cable
  • QuickStart Card

Documentation


Title
Document Id
Hello FPGA Libero Design User Guide Download 573245d7-d062-45f0-a686-36cdfb37c5ba
Hello FPGA Camera Board Schematics Download 311b4ef1-10a5-42e1-a599-940a8adced44
Hello FPGA Kit Schematics Download 0d153333-9c13-4810-94a7-1e78b807ece1
Hello FPGA LCD Board Schematics Download 39e32af9-28da-4677-b648-a035ea61dd88
UG0903: Pin-Outs of Hello FPGA Expansion Connectors User Guide Download 05cd43f1-6c18-4b85-bb64-a901348f3568
Hello FPGA Digit Recognition/AI (Programming and Libero Design) Download 2c09bba7-233c-4f7a-be7e-ffce34068900
Hello FPGA Digital Signal Processing Demo (Programming and Libero Design) Download dbb983d6-0ace-446a-9f6f-36395c6969dc
Hello FPGA GUI Application Download 99d2a834-c706-4683-b150-454023208619
Hello FPGA Image Processing with Low Power (Programming and Libero Design) Download 4b7c694d-8194-4e69-9ea0-87f47aa7e42b
Hello FPGA Brochure Download cb2dde86-c32b-43c0-8d12-45ea85752ed5
M2S-HELLO-FPGA-KIT_Statement_of_Volatility_(SoV) Download 5642b18e-d042-4bf9-a913-f06ef6f0a35f
Hello_FPGA-Kit_QuickStart_Card PDF | HTML 48669a03-8174-47f7-ba1e-1bb5d567d295

Additional Resources


This Kit is ROHS Compliant!

Package Carrier: Box