The following are key features of the LX7720-DB Daughter Board:
The LX7720-DB Daughter Board is a hardware platform intended to speed up the development process for the LX7720 radiation-hardened by design motor driver for spacecraft actuation and control systems.
The LX7720-DB Daughter Board contains a soldered in place ceramic-packaged LX7720-ES and peripherals to allow LX7720 functionality to be quickly evaluated with permanent magnet synchronous motors and stepper motors. Demonstration firmware is available for radiation hardened RTG4 FPGAs and Microchip's family of high-reliability 32-bit Arm® Cortex®-M7 microcontrollers for space.
The architecture provides two easy methods for interfacing the LX7720-DB to a controller:
N/A
Title
|
Date
|
Document Category
|
|
---|---|---|---|
LX7720 and RTG4 BLDC FOC Motor Demos v1 | 21 Sep 2023 | Application Notes | |
LX7720 and SAMRH71F20 PMSM FOC Motor Demo v1 | 21 Sep 2023 | Application Notes |