**For development reference only, not a product for sale**
The Low Power High Voltage Board is capable of operating from 90VAC up to a maximum of 230VAC with power output up to 150W.
Even though most high voltage (110Vac/220Vac) 3-phase motor control applications are high power (>1kW) there are many applications that are low power (<500W). In those cases running on a high power system is not very efficient. To better demonstrate the capabilities in regards to efficiency in low power high voltage motor control we have developed this reference design (limited to 150W). This compact and cost-effective high voltage board is targeted to control various high voltage motors such as Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM) and AC Induction Motors (ACIM) in sensored or sensorless operation.
Do you want a demonstration?
Please contact local sales office in your geography to request a demonstration.
Click here to find worldwide network of Sales & Support
N/A
Title
|
|||
---|---|---|---|
LPHV Motor Control Board User's Guide | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
AN1292 Source Code for LPHV using dsPIC33EP64MC206 | 20 Oct 2019 | Application Notes | |
Field Oriented Control of a Three-Phase BLDC Motor using a Rotary Inductive Position Sensor | 04 Oct 2022 | Link | Application Notes |