The KSZ8895MQX is one of KSZ8895 family. KSZ8895MQX contains two MII interfaces for MAC 5 and PHY 5 of the port 5. KSZ8895RQX is one of KSZ8895 family. KSZ8895RQX contains two RMII interfaces for MAC 5 and PHY 5 of port 5. The device had been designed with cost sensitive systems in mind but still offers a multitude of features such as switch management; port and tag based VLAN; QoS priority; CPU control SPI interfaces and CPU control MDC/MDIO for MIIM/SMI interfaces. The KSZ8895 family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone 5-port switch. The KSZ8895 evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.
N/A
Title
|
|||
---|---|---|---|
KSZ8895FMQ_FQX_Board Gerber | Download | ||
KSZ8895FMQ_FQX_Board PCB | Download | ||
KSZ8895FQX IBIS | Download | ||
KSZ8895FQX BOM | Download | ||
KSZ8895FQX User Guide | Download | ||
KSZ8895 Gerber | Download | ||
KSZ8895 PCB | Download | ||
KSZ8895RQX IBIS | Download | ||
KSZ8895MQX IBIS | Download | ||
KSZ8895 KSZ8864 0.11um Rev A3 Silicon Errata | Download | ||
KSZ8895 KSZ8864 0.11um Rev A2 Silicon Errata | Download | ||
KSZ8895RQX Eval Board BOM | Download | ||
KSZ8895MQX Eval Board BOM | Download | ||
KSZ8895MQX User Guide | Download | ||
Migration from 8995 to 8895 | Download | ||
Migration from 8895MQRQFMQMLMLU to 8895MQXRQXFQXMLMLUB | Download | ||
RMII Connections for KSZ8895RQ | Download |
Title
|
Date
|
||
---|---|---|---|
KSZ8895FMQ_FQX Software Tools | Download | 01 Jun 2016 |