• KSZ8895FQX Integrated 5-port 10/100 Managed Ethernet Switch
• 3 RJ-45 Jacks for Ethernet LAN and WAN Interfaces with Corresponding Isolation Magnetics (Current evaluation board supports three copper ports on port 1, port 2 and port 5. The copper port of port 3 is set to fiber mode by EEPROM)
• 2 Fiber ports with 1 x 9 connectors for port 3 and port 4
• Auto MDI/MDIX on all copper ports
• 1 PHY mode and 1 MAC mode MII Connector are for the port 5 MAC 5 SW5-MII Interface
.• 1 PHY mode MII connector is for the port 5 PHY 5 P5-MII interface
• 1 USB Port Interface Configurable to Emulate an I²C or SPI or MDC/MDIO Interface with MIIM and SMI for EEPROM, all control registers and all MIIM registers access
• On Board EEPROM
• 3 LEDs Per Port to Indicate the Status and Activity
• 5VDC, 2.5A Universal Power Supply (Not included), the Powered can be used by USB port
The KSZ8895FQX is one of KSZ8895FQX family. KSZ8895FQX contains two MII interfaces for MAC 5 and PHY 5 of the port 5. There are two fiber ports on the port 3 and port4 for 100Base-FX mode. The device had been designed with cost sensitive systems in mind but still offers a multitude of features such as switch management; port and tag based VLAN; QoS priority; CPU control SPI interfaces and CPU control MDC/MDIO for MIIM/SMI interfaces. The KSZ8895FQX family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone 5-port switch. The KSZ8895FQX evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.
Title
|
|||
---|---|---|---|
KSZ8895FMQ_FQX Schematics | Download | ||
KSZ8895FMQ_FQX_Board Gerber | Download | ||
KSZ8895FMQ_FQX_Board PCB | Download | ||
KSZ8895FQX IBIS | Download | ||
KSZ8895FQX BOM | Download | ||
KSZ8895FQX User Guide | Download | ||
KSZ8895 Gerber | Download | ||
KSZ8895 PCB | Download | ||
KSZ8895RQX IBIS | Download | ||
KSZ8895MQX IBIS | Download | ||
KSZ8895 KSZ8864 0.11um Rev A3 Silicon Errata | Download | ||
KSZ8895 KSZ8864 0.11um Rev A2 Silicon Errata | Download | ||
KSZ8895RQX Eval Board BOM | Download | ||
KSZ8895MQX Eval Board BOM | Download | ||
KSZ8895MQX User Guide | Download | ||
Migration from 8995 to 8895 | Download | ||
Migration from 8895MQRQFMQMLMLU to 8895MQXRQXFQXMLMLUB | Download |
Title
|
Date
|
||
---|---|---|---|
KSZ8895FMQ_FQX Software Tools | Download | 01 Jun 2016 |