The KSZ8873MLL/FLL/RLL is Microchip’s third generation fully integrated 3-port switch. The two PHY units of KSZ8873MLL/RLL support 10BASE-T and 100BASE-TX. The KSZ8873FLL supports 100BASE-FX. The devices have been designed for cost sensitive systems, however, still offer a multitude of features, such as switch management, port and tag based VLAN, QoS priority, one MII interfaces and CPU control and data interfaces. The KSZ8873MLL/FLL/RLL is an excellent choice for VoIP Phone, Set-top/Game Box, SOHO Residential Gateway, industrial Ethernet systems and as a standalone 3-port switch. The KSZ8873MLL/FLL/RLL Evaluation Board provides a convenient means to evaluate the KSZ8873MLL/FLL/RLL’s rich feature set. Easy access is provided to all of the KSZ8873MLL/FLL/RLL pins, with jumpers and interface connectors allowing quick configuration and re-configuration of the board. MIIM, EEPROM programming, SPI emulation software are also provided to access the more extensive features of the KSZ8873MLL/FLL/RLL, via a PC USB port.
Title
|
|||
---|---|---|---|
KSZ8873 Reference Design Schematics | Download | ||
KSZ8873 Evaluation Board Schematics | Download | ||
KSZ8873 IBIS | Download | ||
KSZ8873 Gerber | Download | ||
KSZ8873MLL Errata | Download | ||
KSZ8873MLL BOM | Download | ||
KSZ8873/63 MLL Demo Board Current Consumption | Download | ||
App Note- RMII Connections for KSZ8863RLL/73RLL | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
QoS Priority and Rate Limit Support for the KSZ8873/8863 Family | 11 Apr 2018 | Link | Application Notes |
Title
|
Date
|
||
---|---|---|---|
KSZ8873 Software Tools | Download | 17 Jan 2022 |