• One KSZ8851SNL 32-pin Single-Port Ethernet Controller with SPI for host interface
• Single +5V/GND power input from headers
• RJ-45 Jack for Fast Ethernet cable interface
• HP Auto-MDIX for automatic detection and correction for straight-through and crossover cables
• Two on board LDO voltage regulators, one for VDD_IO and the other for 3.3VA
• One AT93C46 for external EEPROM interface
• Two LED indicators for port status and activity
• One LED indicator for 3.3V output ready
• One LED indicator for Power Management Event (PME) output status
• Jumpers to configure strapping pin and VDD_IO voltage option
• Headers to wire the SPI interface from external hardware platform
• Manual reset button for quick reboot device after re-configuration of strapping pin
The KSZ8851SNL-Eval Evaluation Board is intended to provide a convenient and fast way to evaluate or demonstrate the functionality and performance of this new Single-Port Ethernet Controller KSZ8851SNL device from Microchip. The KSZ8851SNL comes with a 32-pin, lead-free QFN (5mm x 5mm) package and provides an ideal solution for applications requiring Serial Peripheral Interface (SPI) between single-port Ethernet Controller and Host microcontroller. This evaluation board is designed as a stand alone without microcontroller on board. By default the KSZ8851SNL-Eval board comes with an operation of no EEPROM for KSZ8851SNL device. Customer can directly wire the board for SPI interface. The purpose is to provide a simple tool that can be used to evaluate the KSZ8851SNL device by connecting via headers to customer provided Microcontroller or Non-PCI hardware platform. Microchip provides a basic software driver based on SPI Interface solution and different operating system platforms to evaluate the KSZ8851SNL functionality and performance. The software includes a configuration utility to allow quick and easy device setup, initialization and transmit/receive packet. All KSZ8851SNL configuration pins, control signals and SPI interface are accessible either by jumpers, test points or headers.
Title
|
|||
---|---|---|---|
KSZ8851SNL/SNLI - Single-Port Ethernet Controller with SPI Interface | Download | ||
KSZ8851SNL-EVAL Evaluation Board Bill of Materials | Download | ||
KSZ8851SNL-EVAL Evaluation Board Schematic, PDF | Download | ||
KSZ8851SNL-EVAL Ethernet SPI Controller Evaluation Board Users Guide | Download | ||
KSZ8851SNL-EVAL Evaluation Board Schematic, OrCAD | Download | ||
KSZ8851SNL-EVAL Evaluation Board Gerber Files | Download | ||
KSZ8851SNL-EVAL Evaluation Board Layout File, PADS | Download | ||
KSZ8851SNL IBIS | Download | ||
KSZ8851 Silicon Errata and Data Sheet Clarification | Download | ||
KSZ8851 SPI Controller Programmer's Guide | Download | ||
KSZ8851SNL Step-by-Step Programmer's Guide | Download | ||
KSZ8851 Eval Board Land pattern | Download |