The KSZ8795CLX is one of KSZ8795 family. KSZ8795CLX contains four MAC/PHYs for four copper ports and one GMAC (Port 5) interface with configurable GMII/RGMII/MII/RMII interfaces for Gigabit up-link.
The KSZ8795CLXD-EVAL board includes a KSZ8975CLX and a KSZ9031 Gigabit Ethernet PHY yielding 5-ports.
KSZ8795CLX has a multitude of features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN, QoS priority, SPI and MDC/MDIO interfaces for the registers access. The KSZ8795 family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone switch. The KSZ8795CLX evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.
Title
|
|||
---|---|---|---|
KSZ8795_SCK_EVL_BRD_V1_1 Ref Design Schematics | Download | ||
KSZ8795_SCK_EVL_BRD_V1_1 Schematics | Download | ||
KSZ8795 Eval Board PCB | Download | ||
KSZ8795 Eval Board Gerber | Download | ||
KSZ8795 IBIS | Download | ||
KSZ8795_EVAL_BOARD_BOM_Rev1.1 | Download | ||
KSZ8795CLXD-Eval Board Gerber | Download | ||
KSZ8795CLXD-Eval Board PCB | Download | ||
KSZ8795CLXD-Eval Board BOM | Download | ||
KSZ8795CLXD-Eval Board User Guide | Download | ||
Microsoft Word - App Note-Using Two KSZ8795CLX family devices for a max 8-port non-blocking Ethernet Switch.doc | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Using Two KSZ8795CLX Family Switches for a Non-blocking Max 8 ports Fast Ethernet | 11 Apr 2018 | Link | Application Notes |
Title
|
Date
|
||
---|---|---|---|
KSZ8795 Software Tools | Download | 16 Oct 2015 |