We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: KSZ8081RNB-EVAL

KSZ8081RNB EVAL BOARD


  • KSZ8081RNB or KSZ8091RNB 10Base-T/100Base-TX Physical Layer Transceiver
  • RJ-45 Jack for Fast Ethernet cable interface
  • HP Auto MDI/MDI-X for automatic detection and correction for straight-through and crossover cables
  • RMII (Reduced Media Independent Interface) using an MII connector to interface with a MAC controller
  • 2 LED Indicators for status and activity
  • Jumpers to configure strapping pins
  • Manual Reset Button for quick reboot after re-configuration of strapping pins

Overview


The KSZ8081RNB / KSZ8091RNB is a 10Base-T/100Base-TX Physical Layer Transceiver with an RMII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. The KSZ8091RNB supports Energy Efficient Ethernet (EEE) and Wake-On-LAN (WOL), while the KSZ8081RNB does not. The KSZ8081RNB / KSZ8091RNB comes in a 32-pin, lead-free QFN package and provides an ideal solution for 10Base-T/100Base-TX applications that have tight PCB board space. The KSZ8081RNB and KSZ8091RNB Eval Boards (KSZ8081RNB-EVAL and KSZ8091RNBEVAL) provide a convenient platform to evaluate the features of the device. All configuration pins are accessible either by jumpers, test points or interface connectors.

Documentation


Title
Document Id
KSZ8081_8091RNB_v1.2_DP.zip Download 54f4273c-9d77-46e8-bd67-a9ba3eacce64
KSZ8081_8091MNX_v1.2_DP.zip Download d2498cde-c6b3-45e2-a581-a3cd5f3a6fc1
KSZ8081/8091MLX Design Package Download 1a26716f-2d22-4b2b-a8a7-eb78b48c2a18
KSZ8081RNA-RND Design Package Download 62277788-d9f6-47ab-b804-1717a0c1a693
QFN55-32LD-LP-1-A.xls Download 11b1ccd3-6cbf-448a-8bb8-a4bf3c39ac44
KSZ80x1 (32-QFN) Eval Board Rev 1.3 Download 07e99fc6-f1b1-4b70-98b4-367cbd4a8ff2
KSZ80x1 (32-QFN) Eval Board Rev 1.3 (PDF) Download 0cc0406e-51cc-436b-8805-ad73212aae43
KSZ8081_8091 Eval Board Read Me First Download 42b32a5c-d80e-4fa7-b4f5-aa9e8098092c
KSZ8051 to KSZ8081_91 (32-QFN) Migration Download 1827d7a2-f788-49ec-93cf-dc87a86125b4
KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber Download 1287e7f1-4cda-4c78-8143-c8bc267ccaa8
KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber (PDF) Download 570b383b-3862-45e4-97ee-59da583ea3d0
KSZ8021_31 to KSZ8081_91 (24-QFN) Migration_update Download a012dbef-d4a0-41c7-8c86-c7c37741bf9d
KSZ80x1 Land Pattern Download 2189ee9e-591d-4bc6-ac2a-6874e6dbf12a
KSZ80x1 README (Gerber & PowerPCB Files) Download 9d48eb1a-161d-4b23-ac02-e4eacc3ca4d1
KSZ80x1 (24-QFN) Eval Board Rev 1.1 Download 9e552293-e4e0-4ba9-8512-464a6c96b8ea
KSZ80x1 (24-QFN) Eval Board Rev 1.1 (PDF) Download e45414ec-c112-4635-8888-6882a4386207
KSZ8081RNA-RND Eval Board PCB Download 736cfeb0-f195-4836-8a90-76cc0b8c5d47
KSZ8081_8091RND Eval Board Rev1_2, BOM Rev1_0 Download dc83595d-9f52-4f23-9709-58a5c64cc792
KSZ8081_8091RNA Eval Board Rev1_2, BOM Rev1_0 Download 81640ed2-e4e1-44dd-8590-f87c58fa8dfd
KSZ8081_8091RNB Eval Board User Guide Download 49a31941-b193-4bca-af96-66a5f7941715
KSZ8081RNA-RND Eval Board User Guide v1.0 Download 5b379254-dde2-439b-ae95-dd7c6bf862e3

Software


Title
Date
KSZ8081_8091 Software Tools Download 16 Oct 2015

Silicon Products

Product
Title
Product
Title
KSZ8081 10/100 Base-T/TX Physical Layer Transceiver KSZ8081 10/100 Base-T/TX Physical Layer Transceiver