We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: HX1000-KIT

PIC64HX Curiosity Ultra+ Evaluation Kit


Harware Features and Interfaces:

  • Two dual rank SO-DIMM DDR4
  • 256 Mb NOR flash
  • 2Gb NOR flash
  • 64 Mb MRAM
  • 256 GB eMMC
  • One mikroBUS™ connector
  • One Raspberry Pi® connector
  • One UART connector
  • One x16 female PCIe Edge Connector (supports x8 PCIe Root Port)
  • Two M.2 x4 connectors
  • Two CAN FD ports (from SPI)
  • Two Time Sensitive Networking (TSN) capable Gigabit Ethernet endpoints (RJ45)
  • Twelve hot-swappable SFP+ switch ports (10Mb to 10 GbE; TSN supported)
  • One USB 3.0 port
  • One USB 2.0 input through USB PHY
  • Four USB 2.0 ports through USB Hub
  • One high-speed trace port
  • One JTAG port

Overview


The PIC64HX Curiosity Ultra+ Evaluation Kit is the best solution for evaluating and prototyping designs based on the PIC64HX1000 64-bit microprocessor (MPU)

YouYou can use the evaluation kit as a stand-alone platform or take advantage of the board’s expansion options, including mikroBUS™, Raspberry Pi®, CAN Busbus, and PCIe® edge connectors, to implement additional functionality.

The PIC64HX Curiosity Ultra+ Evaluation Kit is supported by a complete software ecosystem and Board Support Package (BSP). The kit can support boot firmware, multiple operating systems including Linux® and RTEMS, corresponding tools, libraries and drivers.

Contact Microchip sales office for purchasing information.

Package Contents
  • One PIC64HX1000 Microprocessor (MPU)
  • One PIC64HX Curiosity Ultra+ Board Features
  • Two dual rank SO-DIMM DDR4 
  • One power supply
  • Quick start guide