Part Number: HV9930DB1

HV9930DB1 - HIGH BRIGHTNESS LED DRIVER IC DEMO BOARD


Please download the user guide for more information.

Overview


The HV9930DB1 is an LED driver demoboard capable of driving up to 7 1-watt LEDs in series from an automotive input of 9 - 16VDC. The demoboard uses the HV9930 in a boost-buck topology. The converter operates at frequencies in excess of 300kHz and has excellent output current regulation over the input voltage range. It can also withstand transients up to 42V and operate down to 6V input. The converter is also protected against open LED and output short circuit conditions. Protection against reverse polarity up to 20V is also included.

Documentation


Title
Document Id
HV9930DB1 User Guide Download f294de5e-9194-4488-9249-bea0beaef4b1