Part Number: HV9922DB1

HV9922DB1 - UNIVERSAL OFF-LINE LED DRIVER DEMOBOARD


Please download the user guide for more information.

Overview


The HV9922DB1 demoboard is a complete LED power driver to supply a string of LEDs using the HV9922, an integrated 3-pin high input voltage constant-current buck regulator IC. The HV9922 integrates a 500V switching MOSFET and can operate directly from the rectified universal AC line voltage range of 80 to 265VAC.

Documentation


Title
Document Id
HV9922DB1 User Guide Download 15efb094-599d-416e-a32d-e0cdd9a22782