Part Number: HV9910BDB2

HV9910BDB2 DEMO BOARD


  • Please download the user guide from the below table, for more information.

Overview


The HV9910BDB2 demoboard is a High Brightness LED power driver to supply a string of LEDs using the HV9910B IC from a universal AC input. The HV9910BDB2 can supply a maximum output current of 350mA to drive 10 - 40V LED strings from a wide input voltage - 90 to 265VAC, 50/60Hz. The power conversion stage of the HV9910BDB2 consists of a diode bridge rectifier, followed by a current-controlled buck converter operating at a switching frequency of 50kHz. The nominal output current of the demoboard can be adjusted to any value between 30 and 350mA using the on-board trimming potentiometer. PWM dimming can be achieved by applying a pulse-width-modulated square wave signal between the PWMD and GND pins. Zero output current can be obtained only by PWM dimming. The HV9910BDB2 is not CISPR-15 compliant. Additional filtering is required to make the board meet CISPR-15 limits.

Package Contents

N/A

Documentation


Title
Document Id
HV9910BDB2 User Guide Download f7dce881-fe9f-43f3-83dd-078a6acbf098