We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: FLIP

FLIP


The software runs on:

  • Windows 9x
  • Windows ME
  • WindowsNT
  • Windows2000
  • Windows Vista
  • Windows 7
  • Windows 8
  • Windows 10
  • Linux x86

 

 

Overview


Flip supports in-system programming of flash devices through RS232, USB or CAN.

Two installation files are available: one with Java Run-time Environment (JRE) integrated and one without.

Software


Title
Date
FLIP 3.4.7.112 for Windows (requires Java Runtime Environment) Download 17 Jan 2018
FLIP 3.2.1 for Linux x86 (require Java Runtime Environment) Download 03 Jan 2017
FLIP 3.4.x for Windows (Java Runtime Environment included) Download 15 Feb 2022

Additional Resources


Supported Devices

 

 megaAVR:

  • AT90CAN128 - 8-bit AVR Microcontroller, 128KB Flash, 64-pin, CAN Controller
  • AT90CAN32 - 8-bit AVR Microcontroller, 32KB Flash, 64-pin, CAN Controller
  • AT90CAN64 - 8-bit AVR Microcontroller, 64KB Flash, 64-pin, CAN Controller
  • ATmega16M1 - 8-bit AVR Microcontroller, 16KB Flash, 32-pin, LIN and CAN Controller
  • ATmega32M1 - 8-bit AVR Microcontroller, 32KB Flash, 32-pin, LIN and CAN Controller
  • ATmega64M1 - 8-bit AVR Microcontroller, 64KB Flash, 32-pin, LIN and CAN Controller
  • AT90USB1286 - 8-bit AVR Microcontroller, 128KB Flash, 64-pin, USB Controller
  • AT90USB1287 - 8-bit AVR Microcontroller, 128KB Flash, 64-pin, USB Controller
  • AT90USB162 - 8-bit AVR Microcontroller, 16KB Flash, 32-pin, USB Controller
  • AT90USB646 - 8-bit AVR Microcontroller, 64KB Flash, 64-pin USB Controller
  • AT90USB647 - 8-bit AVR Microcontroller, 64KB Flash, 64-pin, USB Controller
  • AT90USB82 - 8-bit AVR Microcontroller, 8KB Flash, 32-pin, USB Controller
  • ATmega16U2 - 8-bit AVR Microcontroller,16KB Flash, 32-pin, USB Controller
  • ATmega16U4 - 8-bit AVR Microcontroller, 16KB Flash, 44-pin, USB Controller
  • ATmega32U2 - 8-bit AVR Microcontroller,32KB Flash, 32-pin, USB Controller
  • ATmega32U4 - 8-bit AVR Microcontroller, 32KB Flash, 44-pin, USB Controller
  • ATmega8U2 - 8-bit AVR Microcontroller, 8KB Flash, 32-pin, USB Controller

Flash ISP (In-System Programmable):

  • AT89C5115 - Low Pin Count 8-Bit Microcontroller with A/D Converter and 16KB Flash
  • AT89C51AC3 - Enhanced 8-Bit Microcontroller with 64KB Flash Memory
  • AT89C51ED2 - High performance 8-Bit Microcontroller 64KB Flash, 2KB EEPROM
  • AT89C51IC2 - 8-Bit Flash Microcontroller with Two-Wire Interface
  • AT89C51ID2 - High-Performance CMOS Flash Version of the 80C51 CMOS Single Chip 8-Bit Microcontroller
  • AT89C51RC2 - 8-Bit Microcontroller, 32KB Flash
  • AT89C51RD2 - High-Performance 8-Bit Microcontroller, 64KB Flas

CAN Networking MCUs:

  • AT89C51CC03 - Enhanced 8-Bit MCU with CAN Controller and Flash Memory

USB MCUs:

  •  AT89C5130A-M - 8-Bit Flash Microcontroller, Full-Speed USB Device
  • AT89C5131A-L - 8-Bit Flash Microcontroller, Full Speed USB Device Specification Version 1.1 and 2.0
  • AT89C5131A-M - 8-Bit Flash Microcontroller, Full-Speed USB Device, Extended Range Power Supply

Flash ISP - Single Cycle Core:

  • AT89LP51ED2 - 8-Bit Microcontroller, 64KB ISP Flash, 4KB EEPROM
  • AT89LP51IC2 - 8-Bit Microcontroller, 32KB ISP Flash, Dual Oscillators
  • AT89LP51ID2 - 8-Bit Microcontroller, 64KB ISP Flash, 4KB EEPROM, Dual Oscillators
  • AT89LP51RB2 - 8-Bit Microcontroller, 24KB ISP Flash
  • AT89LP51RC2 - 8-Bit Microcontroller, 32KB ISP Flash
  • AT89LP51RD2 - 8-Bit Microcontroller, 64KB ISP Flash

AVR-based CAN MCUs:

  • AT90CAN32-Automotive - 8-bit Automotive AVR Microcontroller, 32KB ISP Flash, CAN Controller
  • AT90CAN64-Automotive - 8-bit Automotive AVR Microcontroller, 64KB ISP Flash, CAN Controller
  • AT90CAN128-Automotive - 8-bit AVR Microcontroller, 128KB ISP Flash, CAN Controller