We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: FLASHPRO6

FLASHPRO6


Key Features

  • Supports in-system programming
  • Supports IEEE 1149 JTAG programming through STAPL
  • Supports USB 2.0/3.0 available

Overview


Hardware

FlashPro6 is the newest programmer, which along with Windows, supports Linux platforms, in conjunction with LiberoSoC, FlashPro Express, and SmartDebug software. It supports all FPGA devices in PolarFire, SmartFusion2, IGLOO2 and RTG4, series.

This is completely backward-compatible and complies with the requirements specified in EMC Directive 2004/108/IEC and RoHS Directive 2011/65/EU. The minimum version requirements to run FlashPro6, on Windows and Linux, are Libero SoC, FlashPro Express and SmartDebug version 12.2 or later.

Software

To work with FlashPro6 programmer you need FlashPro Express programming tool.

FlashPro Express tool is available as :

Documentation


Title
Document Id
FlashPro6 Statement of Volatility (SoV) Download 451548f3-f17c-422d-af0f-2f89f2521842
RTG4 FPGA Programming User Guide UG0602 Download 6524398d-89f1-4193-9318-a0a4eea4c44e
UG0451: SmartFusion2 and IGLOO2 Programming User Guide Download 30750fdb-f1c7-4e37-820c-74c951a18b4c
IBIS Model FlashPro6 Download 5ca5a4a5-5f16-4a09-853e-5ab00724bc8a
FlashPro6 QuickStart Card PDF | HTML 286181f2-5f91-434e-abb9-77984b7bfd49

Additional Resources


Features comparison of Hardware Programmers

 Features                                        Flashpro61 Flashpro52 Flashpro43             FlashproLite               
 Supported Devices   PolarFire SoC6 , PolarFire, SmartFusion2, IGLOO2,
RTG4 
PolarFire SoC6,PolarFire, SmartFusion2, IGLOO2, RTG4,
SmartFusion, IGLOO, ProASIC3, Fusion
RT ProASIC3.
PolarFire SoC6, PolarFire, SmartFusion2, IGLOO2, RTG4,
SmartFusion, IGLOO, ProASIC3, Fusion
RT ProASIC3
ProASICPLUS  
 JTAG Programming  Yes  Yes Yes  Yes
 SPI-Slave Programming  PolarFire SoC5,6, PolarFire,SmartFusion2,IGLOO2  SmartFusion2,IGLOO2  -   -
 SmartDebug Support Yes  Yes  Yes  -
 Synopsys Identify Support Yes  Yes  Yes  -
 SoftConsole Support  Available with SoftConsole v5.0 and later releases   Available with SoftConsole v4.0 and later releases   Yes  -
USB3.0(super speed)  Yes  -    -   -
 USB 2.0 (high speed)   Yes  Yes  Yes  -
 USB 1.1  Yes  Yes  Yes   -
 Parallel Port   -   -  -   Yes

Notes:

  1. Libero SoC v12.2 / FlashPro Express v12.2 / SmartDebug v12.2 software or later versions are required to use FlashPro6
  2. Libero SoC v11.4/Libero SoC PolarFire v1.1/ FlashPro v11.4 software or later versions are required to use FlashPro5.
  3. Libero IDE v8.6 SP1 or FlashPro v8.6 SP1 software or later versions are required to use FlashPro4.
  4. FlashPro and FlashProExpress software support our earlier discontinued hardware programmer FlashPro3 also. For more information, read the product discontinuation notification.
  5. Libero v12.3 / FlashProExpress 12.3 / SmartDebug v12.3 software or later version is required to use Flashpro6 for SPI-Flash Programming.
  6. Libero SoC v12.5 or later supports PolarFire SoC

FlashPro6 is ROHS Compliant!

IBIS Model 

Use IBIS files to run signal integrity simulation of a printed circuit board (PCB). To get FlashPro4 IBIS model click here.

Device Support 

Refer to the document below for the list of devices supported by each family of programmers.

Microchip FPGA Programming options.

In-House Programming

An optional In-House Programming (IHP) service is available if you are purchasing Microchip devices in volume. Contact Microchip for more information.