Part Number: FLASHPRO4

FLASHPRO4


Key Features

  • Supports in-system programming
  • Supports IEEE 1149 JTAG programming through STAPL
  • Supports USB 2.0 available
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


Hardware

FlashPro4 is a programmer supporting all FPGAs in the PolarFire, SmartFusion2, IGLOO2, RTG4, IGLOO, ProASIC3, (including RT ProASIC3), SmartFusion and Fusion families. FlashPro4 offers extremely high performance through the use of USB 2.0 and is high-speed compliant for full use of the 480 Mbps bandwidth. Powered exclusively via USB, FlashPro4 provides a VPUMP voltage of 3.3 V for programming these devices.

Multiple FlashPro4 programmers can be connected to a single PC using USB hubs, enabling the end user to set up a small-scale production environment with concurrent ISP occurring across multiple boards and the FlashPro software.

Software

To work with FlashPro4 programmer you need FlashPro or FlashPro Express programming tools.

FlashPro or FlashPro Express tools are available as follows:

 

 

Package Contents

1 unit of FlashPro4 programmer standalone unit
1 unit of USB A to mini-B USB cable
1 unit of FlashPro4 10-pin ribbon cable
Quick Start Card

Documentation


Title
Document Id
FlashPro4_QuickStart_Guide PDF | HTML d12804a1-2c17-4ba0-a75f-b62fcdf1b518
CL: FlashPro4 Statement of Volatility Download 5bc6006b-ce0f-4286-b426-e9202baaaa74
EU Declaration of Conformity for FlashPro4 Download 1570f2b6-b082-4ad1-acf8-ffe0b9bb1846
RTG4 FPGA Programming User Guide UG0602 Download 6524398d-89f1-4193-9318-a0a4eea4c44e
Programming and Debug Tools v12.5 Release Notes Download f963cee4-566e-440f-9dab-aff0de91d77e
Microchip FPGA Programming Option Download cd78faba-1a79-4da5-ad55-cf4fc94e72a5
IBIS Model FlashPro4 Download 9a682c8a-6e79-4ae0-995e-f857595f1fd4

Additional Resources


Features comparison of Hardware Programmers

 Features                                        Flashpro61 Flashpro52 Flashpro43             FlashproLite               
 Supported Devices   PolarFire SoC6 , PolarFire, SmartFusion2, IGLOO2,
RTG4 
PolarFire SoC6,PolarFire, SmartFusion2, IGLOO2, RTG4
SmartFusion, IGLOO, ProASIC3, Fusion
RT ProASIC3.
PolarFire SoC6, PolarFire, SmartFusion2, IGLOO2, RTG4
SmartFusion, IGLOO, ProASIC3, Fusion
RT ProASIC3
ProASICPLUS  
 JTAG Programming  Yes  Yes Yes  Yes
 SPI-Slave Programming  PolarFire SoC5,6, PolarFire,SmartFusion2,IGLOO2  SmartFusion2,IGLOO2  -   -
 SmartDebug Support Yes  Yes  Yes  -
 Synopsys Identify Support Yes  Yes  Yes  -
 SoftConsole Support  Available with SoftConsole v5.0 and later releases   Available with SoftConsole v4.0 and later releases   Yes  -
USB3.0(super speed)  Yes  -    -   -
 USB 2.0 (high speed)   Yes  Yes  Yes  -
 USB 1.1  Yes  Yes  Yes   -
 Parallel Port   -   -  -   Yes

Notes:

  1. Libero SoC v12.2 / FlashPro Express v12.2 / SmartDebug v12.2 software or later versions are required to use FlashPro6
  2. Libero SoC v11.4/Libero SoC PolarFire v1.1/ FlashPro v11.4 software or later versions are required to use FlashPro5.
  3. Libero IDE v8.6 SP1 or FlashPro v8.6 SP1 software or later versions are required to use FlashPro4.
  4. FlashPro and FlashProExpress software support our earlier discontinued hardware programmer FlashPro3 also. For more information, read the product discontinuation notification.
  5. Libero v12.3 / FlashProExpress 12.3 / SmartDebug v12.3 software or later version are required to user Flashpro6 for SPI-Flash Programming. 
  6. Libero SoC v12.5 or later supports PolarFire SoC

FlashPro4 is ROHS Compliant!

IBIS Model 

Use IBIS files to run signal integrity simulation of a printed circuit board (PCB). To get FlashPro4 IBIS model click here.

Device Support 

Refer to the document below for the list of devices supported by each family of programmers.

Microchip FPGA Programming options.

In-House Programming

An optional In-House Programming (IHP) service is available if you are purchasing Microchip devices in volume. Contact Microchip for more information.