We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: FLASHPRO-LITE

FLASHPRO LITE


Key Features

  • Supports in-system programming
  • Supports IEEE 1149 JTAG programming through STAPL
  • Supports USB 2.0 available
  • Supports Windows 7 Operating system

Overview


FlashPro Lite is used exclusively with the ProASICPLUS family. FlashPro Lite provides all required programming voltages. The programming connection to the target board is a 26-pin SAMTEC micro header on the target board. A replaceable programming cable is connected to the FlashPro Lite. FlashPro Lite is conveniently powered by the target board.

If the PC/Laptop does not have a parallel port a PCMCIA to parallel port converter can be used as an alternative. To program the ProASICPLUS device via USB, QuickFlash Programmer can be used as an alternative. Microchip has tested the functionality of the QuickFlash Programmer. However, Microchip is not responsible for programming or functional failures resulting from the usage of this third party programmer.

Documentation


Title
Document Id
FlashPro_lite QuickStart Card Download 26c12338-119c-446c-9734-ae1338e7ef42
FlashPro_Lite_Statement_of_Volatility_(SoV) Download 62f26d37-afae-4e5f-85d2-8235b0d38dea

Application Notes


Title
Date
Document Category
AC351: PCMCIA Adapter for Parallel Port Programming App Brief 29 Jun 2010 Link Application Notes

Additional Resources


Features comparison of Hardware Programmers

 Features                                        Flashpro61 Flashpro52 Flashpro43             FlashproLite               
 Supported Devices   PolarFire SoC6 , PolarFire, SmartFusion2, IGLOO2,
RTG4 
PolarFire SoC6,PolarFire, SmartFusion2, IGLOO2, RTG4
SmartFusion, IGLOO, ProASIC3, Fusion
RT ProASIC3.
PolarFire SoC6, PolarFire, SmartFusion2, IGLOO2, RTG4
SmartFusion, IGLOO, ProASIC3, Fusion
RT ProASIC3
ProASICPLUS  
 JTAG Programming  Yes  Yes Yes  Yes
 SPI-Slave Programming  PolarFire SoC5,6, PolarFire,SmartFusion2,IGLOO2  SmartFusion2,IGLOO2  -   -
 SmartDebug Support Yes  Yes  Yes  -
 Synopsys Identify Support Yes  Yes  Yes  -
 SoftConsole Support  Available with SoftConsole v5.0 and later releases   Available with SoftConsole v4.0 and later releases   Yes  -
USB3.0(super speed)  Yes  -    -   -
 USB 2.0 (high speed)   Yes  Yes  Yes  -
 USB 1.1  Yes  Yes  Yes   -
 Parallel Port   -   -  -   Yes

Notes:

  1. Libero SoC v12.2 / FlashPro Express v12.2 / SmartDebug v12.2 software or later versions are required to use FlashPro6
  2. Libero SoC v11.4/Libero SoC PolarFire v1.1/ FlashPro v11.4 software or later versions are required to use FlashPro5.
  3. Libero IDE v8.6 SP1 or FlashPro v8.6 SP1 software or later versions are required to use FlashPro4.
  4. FlashPro and FlashProExpress software support our earlier discontinued hardware programmer FlashPro3 also. For more information, read the product discontinuation notification.
  5. Libero v12.3 / FlashProExpress 12.3 / SmartDebug v12.3 software or later version are required to user Flashpro6 for SPI-Flash Programming. It also require FlashPro6 to be updated.Scroll down for more details.
  6. Libero SoC v12.5 or later supports PolarFire SoC
  7. For more information on Operating system contact Tech support tem at : www.microchip.com/support

This Kit is ROHS Compliant!

Device Support 

Refer to the document below for the list of devices supported by each family of programmers.

Microchip FPGA Programming options.

In-House Programming

An optional In-House Programming (IHP) service is available if you are purchasing Microchip devices in volume. Contact Microchip for more information.